Grove Gear HM213-25-2-.625-48CZ-L4
Part #:HM213-25-2-.625-48CZ-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.32 | LM: | 5.63 |
| AG: | 4.75 | BD: | 3.88 |
| T: | 0.625 | AE1: | 0.53 |
| AD: | 3.9 | BF: | 0.28 |
| AK: | 3 | L: | 3.82 in |
| D: | 1.72 | BE: | 0.38 in |
| B: | 3.8 | AJ: | 3.75 |
| G: | 1 | V: | 1 in |
| U: | 0.5 in | C: | 4.66 in |
| I: | 2.61 in | F: | 2 |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.333 | Motor Frame Size: | 48CZ |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Model Code: | HM213 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.375 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 1/8 X 1.44 in |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

