Grove Gear HM213-25-2-.625-56C-L1
Part #:HM213-25-2-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | G: | 1 |
| B: | 3.8 | T: | 0.625 |
| AK: | 4.5 | BE: | 0.38 in |
| AD: | 3.9 | D: | 1.72 |
| L: | 3.82 in | F: | 2 |
| BF: | 0.41 | Center Distance (in): | 1.333 in |
| U: | 0.5 in | AE2: | 0.32 |
| AG: | 4.75 | LM: | 6.07 |
| I: | 2.61 in | AJ: | 5.88 |
| V: | 1 in | C: | 4.66 in |
| BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.375 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.5 in | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| Bore Code: | 10 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | Output RPM: | 70 |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | HM213 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

