How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | BD: | 6.5 |
| T: | 0.625 | I: | 2.61 in |
| D: | 1.72 | F: | 2 |
| AG: | 4.75 | AK: | 4.5 |
| U: | 0.5 in | V: | 1 in |
| G: | 1 | LM: | 6.07 |
| C: | 4.66 in | BE: | 0.38 in |
| B: | 3.8 | AE2: | 0.32 |
| AE1: | 0.53 | L: | 3.82 in |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 3.9 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.328 | Series Code: | OE |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.5 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| Model Code: | HM213 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 251 in/lbs |

