How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| F: | 2 | AD: | 3.9 |
| D: | 1.72 | AG: | 4.75 |
| T: | 0.625 | I: | 2.61 in |
| Center Distance (in): | 1.333 in | G: | 1 |
| LM: | 6.07 | V: | 1 in |
| L: | 3.82 in | BE: | 0.38 in |
| U: | 0.5 in | B: | 3.8 |
| AE2: | 0.32 | C: | 4.66 in |
| AE1: | 0.53 | AJ: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/8 X 1.44 in |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | HM213 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.328 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.333 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.5 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

