How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | V: | 1 in |
| I: | 2.61 in | AD: | 3.9 |
| AG: | 4.75 | BE: | 0.38 in |
| B: | 3.8 | LM: | 6.07 |
| L: | 3.82 in | AE2: | 0.32 |
| U: | 0.5 in | AJ: | 5.88 |
| BD: | 5.88 | G: | 1 |
| AK: | 4.5 | Center Distance (in): | 1.333 in |
| BF: | 0.41 | C: | 4.66 in |
| D: | 1.72 | F: | 2 |
| T: | 0.625 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.5 in |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Model Code: | HM213 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 0.328 | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 30:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/8 X 1.44 in |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

