How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | T: | 0.625 |
| AE1: | 0.53 | V: | 1 in |
| F: | 2 | AJ: | 3.75 |
| C: | 4.66 in | LM: | 5.63 |
| BD: | 3.88 | BE: | 0.38 in |
| AD: | 3.9 | AE2: | 0.32 |
| L: | 3.82 in | AK: | 3 |
| BF: | 0.28 | U: | 0.5 in |
| G: | 1 | B: | 3.8 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| AG: | 4.75 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.5 in |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 0.328 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 30:1 | Model Code: | HM213 |
| Bore Code: | 10 | Output RPM: | 58.3 |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 48CZ | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.333 | Input Keyway: | 1/8 X 1.44 in |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

