How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | I: | 2.61 in |
| BD: | 3.88 | AK: | 3 |
| U: | 0.5 in | BF: | 0.28 |
| B: | 3.8 | AE1: | 0.53 |
| T: | 0.625 | AE2: | 0.32 |
| AG: | 4.75 | AD: | 3.9 |
| V: | 1 in | BE: | 0.38 in |
| Center Distance (in): | 1.333 in | L: | 3.82 in |
| AJ: | 3.75 | D: | 1.72 |
| LM: | 5.63 | C: | 4.66 in |
| F: | 2 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 48CZ |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.328 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.333 | Ratio Range: | 30:1 |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Diameter (in): | 0.5 in | Model Code: | HM213 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/8 X 1.44 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

