Grove Gear HM213-30-1-.625-56C-L1
Part #:HM213-30-1-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.07 | BF: | 0.41 |
| G: | 1 | C: | 4.66 in |
| B: | 3.8 | D: | 1.72 |
| AG: | 4.75 | AJ: | 5.88 |
| AE2: | 0.32 | L: | 3.82 in |
| BD: | 5.88 | AD: | 3.9 |
| U: | 0.5 in | BE: | 0.38 in |
| T: | 0.625 | I: | 2.61 in |
| AE1: | 0.53 | F: | 2 |
| AK: | 4.5 | Center Distance (in): | 1.333 in |
| V: | 1 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.5 in | Model Code: | HM213 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HM-1 | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Input Keyway: | 1/8 X 1.44 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.328 | Center Distance (in): | 1.333 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

