How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 0.625 |
| B: | 3.8 | U: | 0.5 in |
| L: | 3.82 in | LM: | 6.07 |
| I: | 2.61 in | AE2: | 0.32 |
| AK: | 4.5 | V: | 1 in |
| AE1: | 0.53 | BE: | 0.38 in |
| G: | 1 | Center Distance (in): | 1.333 in |
| BF: | 0.41 | F: | 2 |
| BD: | 5.88 | C: | 4.66 in |
| AD: | 3.9 | D: | 1.72 |
| AG: | 4.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.333 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Input Keyway: | 1/8 X 1.44 in | Bore Code: | 10 |
| Model Code: | HM213 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.328 | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

