Grove Gear HM213-30-2-.625-56C-L3
Part #:HM213-30-2-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| AG: | 4.75 | U: | 0.5 in |
| AD: | 3.9 | Center Distance (in): | 1.333 in |
| C: | 4.66 in | AE1: | 0.53 |
| L: | 3.82 in | LM: | 6.07 |
| AK: | 4.5 | B: | 3.8 |
| D: | 1.72 | AE2: | 0.32 |
| T: | 0.625 | G: | 1 |
| I: | 2.61 in | AJ: | 5.88 |
| F: | 2 | BF: | 0.41 |
| V: | 1 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Model Code: | HM213 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/8 X 1.44 in |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.328 |
| Output RPM: | 58.3 | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.333 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

