Grove Gear HM213-30-2-.625-56C-L4
Part #:HM213-30-2-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | G: | 1 |
| AD: | 3.9 | BE: | 0.38 in |
| B: | 3.8 | I: | 2.61 in |
| Center Distance (in): | 1.333 in | BD: | 5.88 |
| BF: | 0.41 | AG: | 4.75 |
| F: | 2 | C: | 4.66 in |
| AJ: | 5.88 | AE2: | 0.32 |
| AK: | 4.5 | L: | 3.82 in |
| U: | 0.5 in | T: | 0.625 |
| LM: | 6.07 | V: | 1 in |
| AE1: | 0.53 |
Technical Specifications
| Center Distance (in): | 1.333 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.5 in |
| Bore Code: | 10 | Service Factor: | 1 |
| Input Keyway: | 1/8 X 1.44 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | HM213 | Input HP @ 1750 RPM: | 0.328 |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

