Grove Gear HM213-30-2-.625-56C-L9
Part #:HM213-30-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | AK: | 4.5 |
| F: | 2 | AD: | 3.9 |
| BF: | 0.41 | G: | 1 |
| Center Distance (in): | 1.333 in | AG: | 4.75 |
| I: | 2.61 in | AE2: | 0.32 |
| BD: | 5.88 | D: | 1.72 |
| AJ: | 5.88 | LM: | 6.07 |
| AE1: | 0.53 | BE: | 0.38 in |
| L: | 3.82 in | C: | 4.66 in |
| T: | 0.625 | B: | 3.8 |
| V: | 1 in |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/8 X 1.44 in | Output Key: | 3/16 X 1.50 |
| Output RPM: | 58.3 | Model Code: | HM213 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.333 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.328 |
| Bore Code: | 10 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

