How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.32 |
| LM: | 6.07 | C: | 4.66 in |
| T: | 0.625 | D: | 1.72 |
| AJ: | 5.88 | B: | 3.8 |
| Center Distance (in): | 1.33 in | BD: | 6.5 |
| U: | 0.5 in | BE: | 0.38 in |
| G: | 1 | V: | 1 in |
| L: | 3.82 in | F: | 2 |
| AD: | 3.9 | AE1: | 0.53 |
| AG: | 4.75 | I: | 2.61 in |
| AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.26 | Input Keyway: | 1/8 X 1.44 in |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.333 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Worm Speed Reducer |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM213 |
| Input Diameter (in): | 0.5 in | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 247 in/lbs |

