How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | BE: | 0.38 in |
| AG: | 4.75 | C: | 4.66 in |
| AD: | 3.9 | BF: | 0.41 |
| BD: | 5.88 | LM: | 6.07 |
| AJ: | 5.88 | L: | 3.82 in |
| V: | 1 in | I: | 2.61 in |
| AE1: | 0.53 | B: | 3.8 |
| F: | 2 | U: | 0.5 in |
| AE2: | 0.32 | T: | 0.625 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Model Code: | HM213 | Input HP @ 1750 RPM: | 0.26 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Bore Code: | 10 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Input Diameter (in): | 0.5 in |
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-1 |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 247 in/lbs |

