How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | F: | 2 |
| BD: | 5.88 | AK: | 4.5 |
| D: | 1.72 | I: | 2.61 in |
| BF: | 0.41 | U: | 0.5 in |
| B: | 3.8 | AD: | 3.9 |
| AJ: | 5.88 | T: | 0.625 |
| V: | 1 in | BE: | 0.38 in |
| L: | 3.82 in | C: | 4.66 in |
| LM: | 6.07 | AE2: | 0.32 |
| AE1: | 0.53 | Center Distance (in): | 1.333 in |
| G: | 1 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.5 in |
| Ratio: | 40:1 | Output Key: | 3/16 X 1.50 |
| Model Code: | HM213 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/8 X 1.44 in |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.26 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Diameter (in): | 0.625 in |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

