How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 5.63 | B: | 3.8 |
| AJ: | 3.75 | AE2: | 0.32 |
| L: | 3.82 in | AD: | 3.9 |
| T: | 0.625 | BF: | 0.28 |
| U: | 0.5 in | F: | 2 |
| G: | 1 | V: | 1 in |
| AG: | 4.75 | C: | 4.66 in |
| BD: | 3.88 | I: | 2.61 in |
| AK: | 3 | D: | 1.72 |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| AE1: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/8 X 1.44 in | Center Distance (in): | 1.333 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Motor Frame Size: | 48CZ |
| Input HP @ 1750 RPM: | 0.26 | Output RPM: | 43.8 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Model Code: | HM213 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

