How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AE1: | 0.53 |
| C: | 4.66 in | F: | 2 |
| AE2: | 0.32 | I: | 2.61 in |
| BF: | 0.28 | G: | 1 |
| LM: | 5.63 | D: | 1.72 |
| AG: | 4.75 | AD: | 3.9 |
| T: | 0.625 | BD: | 3.88 |
| B: | 3.8 | U: | 0.5 in |
| Center Distance (in): | 1.333 in | AJ: | 3.75 |
| L: | 3.82 in | AK: | 3 |
| BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Ratio: | 40:1 | Center Distance (in): | 1.333 |
| Input Diameter (in): | 0.5 in | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 0.625 in |
| Input Keyway: | 1/8 X 1.44 in | Output RPM: | 43.8 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM213 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.26 | Bore Code: | 10 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 247 in/lbs |

