Grove Gear HM213-40-1-.625-56C-L1
Part #:HM213-40-1-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.5 in |
| AG: | 4.75 | AE2: | 0.32 |
| D: | 1.72 | C: | 4.66 in |
| AJ: | 5.88 | T: | 0.625 |
| LM: | 6.07 | G: | 1 |
| I: | 2.61 in | F: | 2 |
| V: | 1 in | Center Distance (in): | 1.333 in |
| AE1: | 0.53 | BE: | 0.38 in |
| L: | 3.82 in | B: | 3.8 |
| BD: | 5.88 | BF: | 0.41 |
| AD: | 3.9 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HM213 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.26 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| Assembly: | HM-1 | Input Keyway: | 1/8 X 1.44 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Diameter (in): | 0.5 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

