Grove Gear HM213-40-1-.625-56C-L4
Part #:HM213-40-1-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 0.5 in |
| LM: | 6.07 | Center Distance (in): | 1.333 in |
| F: | 2 | BF: | 0.41 |
| AG: | 4.75 | G: | 1 |
| C: | 4.66 in | AK: | 4.5 |
| BE: | 0.38 in | T: | 0.625 |
| AE1: | 0.53 | B: | 3.8 |
| AD: | 3.9 | D: | 1.72 |
| L: | 3.82 in | AJ: | 5.88 |
| I: | 2.61 in | V: | 1 in |
| AE2: | 0.32 |
Technical Specifications
| Center Distance (in): | 1.333 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Model Code: | HM213 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Assembly: | HM-1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/8 X 1.44 in | Bore Code: | 10 |
| Input Diameter (in): | 0.5 in | Input HP @ 1750 RPM: | 0.26 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 247 in/lbs |

