Grove Gear HM213-40-1-.625-56C-L9
Part #:HM213-40-1-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | U: | 0.5 in |
| AG: | 4.75 | I: | 2.61 in |
| L: | 3.82 in | AE1: | 0.53 |
| C: | 4.66 in | BD: | 5.88 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| LM: | 6.07 | AD: | 3.9 |
| AE2: | 0.32 | G: | 1 |
| T: | 0.625 | BE: | 0.38 in |
| BF: | 0.41 | B: | 3.8 |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 2 |
Technical Specifications
| Service Factor: | 1 | Model Code: | HM213 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.26 |
| Output Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.5 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/8 X 1.44 in |
| Center Distance (in): | 1.333 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

