How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 0.625 |
| F: | 2 | V: | 1 in |
| D: | 1.72 | BD: | 5.88 |
| C: | 4.66 in | I: | 2.61 in |
| AG: | 4.75 | AE2: | 0.32 |
| BE: | 0.38 in | U: | 0.5 in |
| AE1: | 0.53 | LM: | 6.07 |
| G: | 1 | Center Distance (in): | 1.333 in |
| L: | 3.82 in | AK: | 4.5 |
| B: | 3.8 | AD: | 3.9 |
| BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.5 in |
| Input Keyway: | 1/8 X 1.44 in | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.26 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 10 |
| Motor Frame Size: | 140TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM213 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 247 in/lbs |

