How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE1: | 0.53 |
| G: | 1 | U: | 0.5 in |
| AE2: | 0.32 | AK: | 4.5 |
| LM: | 6.07 | B: | 3.8 |
| AD: | 3.9 | Center Distance (in): | 1.333 in |
| BF: | 0.41 | T: | 0.625 |
| C: | 4.66 in | L: | 3.82 in |
| AG: | 4.75 | BD: | 5.88 |
| D: | 1.72 | F: | 2 |
| BE: | 0.38 in | V: | 1 in |
| I: | 2.61 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Model Code: | HM213 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.26 |
| Motor Frame Size: | 140TC | Input Keyway: | 1/8 X 1.44 in |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.5 in | Bore Code: | 10 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Center Distance (in): | 1.333 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

