How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AD: | 3.9 |
| U: | 0.5 in | B: | 3.8 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 0.625 | L: | 3.82 in |
| F: | 2 | C: | 4.66 in |
| D: | 1.72 | AE2: | 0.32 |
| AE1: | 0.53 | Center Distance (in): | 1.333 in |
| BF: | 0.41 | I: | 2.61 in |
| AG: | 4.75 | G: | 1 |
| AK: | 4.5 | LM: | 6.07 |
| BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/8 X 1.44 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 10 | Service Factor: | 1 |
| Input Diameter (in): | 0.5 in | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 0.26 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Model Code: | HM213 |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 247 in/lbs |

