How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | L: | 3.82 in |
| AG: | 4.75 | Center Distance (in): | 1.333 in |
| BF: | 0.28 | BD: | 3.88 |
| AE1: | 0.53 | G: | 1 |
| AJ: | 3.75 | BE: | 0.38 in |
| D: | 1.72 | AK: | 3 |
| T: | 0.625 | V: | 1 in |
| I: | 2.61 in | C: | 4.66 in |
| LM: | 5.63 | F: | 2 |
| B: | 3.8 | AD: | 3.9 |
| AE2: | 0.32 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 1/8 X 1.44 in |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.333 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.5 in | Output RPM: | 43.8 |
| Motor Frame Size: | 48CZ | Assembly: | HM-2 |
| Product Type: | Right Angle | Model Code: | HM213 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.26 |
| Ratio Range: | 40:1 | Bore Code: | 10 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 247 in/lbs |

