Grove Gear HM213-40-2-.625-56C-L2
Part #:HM213-40-2-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 3.9 | B: | 3.8 |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.32 |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| L: | 3.82 in | T: | 0.625 |
| D: | 1.72 | AJ: | 5.88 |
| G: | 1 | C: | 4.66 in |
| U: | 0.5 in | AE1: | 0.53 |
| V: | 1 in | AG: | 4.75 |
| BD: | 5.88 | F: | 2 |
| LM: | 6.07 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.333 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.5 in | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 43.8 | Bore Code: | 10 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.26 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.625 in | Assembly: | HM-2 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | HM213 |
| Output Torque Rating (in-lb): | 247 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

