Grove Gear HM213-40-2-.625-56C-L3
Part #:HM213-40-2-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| B: | 3.8 | G: | 1 |
| U: | 0.5 in | F: | 2 |
| V: | 1 in | AG: | 4.75 |
| I: | 2.61 in | AK: | 4.5 |
| LM: | 6.07 | C: | 4.66 in |
| AD: | 3.9 | AE1: | 0.53 |
| T: | 0.625 | AE2: | 0.32 |
| D: | 1.72 | BE: | 0.38 in |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.26 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.5 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/8 X 1.44 in |
| Output RPM: | 43.8 | Model Code: | HM213 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.333 | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 247 in/lbs |

