Grove Gear HM213-40-2-.625-56C-L4
Part #:HM213-40-2-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 4.75 |
| AE1: | 0.53 | BD: | 5.88 |
| AE2: | 0.32 | AK: | 4.5 |
| D: | 1.72 | C: | 4.66 in |
| AD: | 3.9 | U: | 0.5 in |
| Center Distance (in): | 1.333 in | T: | 0.625 |
| G: | 1 | BE: | 0.38 in |
| LM: | 6.07 | L: | 3.82 in |
| V: | 1 in | BF: | 0.41 |
| B: | 3.8 | F: | 2 |
| I: | 2.61 in |
Technical Specifications
| Output RPM: | 43.8 | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 1/8 X 1.44 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.26 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.5 in |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.333 |
| Bore Code: | 10 | Model Code: | HM213 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 247 in/lbs |

