How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | C: | 4.66 in |
| U: | 0.5 in | AK: | 4.5 |
| AJ: | 5.88 | LM: | 6.07 |
| G: | 1 | Center Distance (in): | 1.33 in |
| BD: | 6.5 | BE: | 0.38 in |
| L: | 3.82 in | AE1: | 0.53 |
| I: | 2.61 in | D: | 1.72 |
| BF: | 0.41 | V: | 1 in |
| T: | 0.625 | AD: | 3.9 |
| AG: | 4.75 | AE2: | 0.32 |
| B: | 3.8 |
Technical Specifications
| Input Keyway: | 1/8 X 1.44 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Worm Speed Reducer | Motor Frame Size: | 56C |
| Model Code: | HM213 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.5 in |
| Gear Type: | Worm | Output RPM: | 350 |
| Thrust Rating - output shaft: | 827 | Ratio: | 5:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 1.333 | Input HP @ 1750 RPM: | 1.058 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 10 | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 172 in/lbs |

