How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.07 | AE2: | 0.32 |
| U: | 0.5 in | AK: | 4.5 |
| AJ: | 5.88 | V: | 1 in |
| AG: | 4.75 | G: | 1 |
| T: | 0.625 | B: | 3.8 |
| BF: | 0.41 | BD: | 5.88 |
| C: | 4.66 in | AE1: | 0.53 |
| F: | 2 | AD: | 3.9 |
| I: | 2.61 in | D: | 1.72 |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 5:1 |
| Bore Code: | 10 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.333 |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 827 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Input Keyway: | 1/8 X 1.44 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 1.058 | Model Code: | HM213 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 172 in/lbs |

