How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 1.72 |
| G: | 1 | LM: | 6.07 |
| AD: | 3.9 | V: | 1 in |
| I: | 2.61 in | T: | 0.625 |
| C: | 4.66 in | F: | 2 |
| AE2: | 0.32 | BD: | 5.88 |
| AG: | 4.75 | U: | 0.5 in |
| AE1: | 0.53 | AJ: | 5.88 |
| Center Distance (in): | 1.333 in | AK: | 4.5 |
| B: | 3.8 | BF: | 0.41 |
| L: | 3.82 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 350 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Bore Code: | 10 | Input Keyway: | 1/8 X 1.44 in |
| Service Factor: | 1 | Model Code: | HM213 |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.058 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.333 | Thrust Rating - output shaft: | 827 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 172 in/lbs |

