How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AD: | 3.9 |
| F: | 2 | U: | 0.5 in |
| LM: | 6.07 | T: | 0.625 |
| G: | 1 | BD: | 5.88 |
| V: | 1 in | L: | 3.82 in |
| AE2: | 0.32 | D: | 1.72 |
| BE: | 0.38 in | Center Distance (in): | 1.333 in |
| AE1: | 0.53 | I: | 2.61 in |
| BF: | 0.41 | B: | 3.8 |
| C: | 4.66 in | AG: | 4.75 |
| AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Output RPM: | 350 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | HM213 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 827 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.058 | Product Type: | Right Angle |
| Ratio: | 5:1 | Input Diameter (in): | 0.5 in |
| Input RPM: | 1,750 | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 1.333 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

