How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 4.66 in |
| V: | 1 in | BE: | 0.38 in |
| G: | 1 | Center Distance (in): | 1.333 in |
| L: | 3.82 in | AE1: | 0.53 |
| B: | 3.8 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.32 |
| D: | 1.72 | F: | 2 |
| AG: | 4.75 | BF: | 0.41 |
| LM: | 6.07 | U: | 0.5 in |
| T: | 0.625 | I: | 2.61 in |
| AD: | 3.9 |
Technical Specifications
| Gear Type: | Worm | Model Code: | HM213 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.058 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Input Keyway: | 1/8 X 1.44 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.5 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 827 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.333 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 172 in/lbs |

