How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | D: | 1.72 |
| T: | 0.625 | V: | 1 in |
| F: | 2 | BD: | 5.88 |
| BF: | 0.41 | I: | 2.61 in |
| AE2: | 0.32 | L: | 3.82 in |
| G: | 1 | AJ: | 5.88 |
| Center Distance (in): | 1.333 in | U: | 0.5 in |
| AK: | 4.5 | LM: | 6.07 |
| AD: | 3.9 | AG: | 4.75 |
| B: | 3.8 | BE: | 0.38 in |
| C: | 4.66 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Model Code: | HM213 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.058 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 827 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 350 | Bore Code: | 10 |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.333 |
| Input Diameter (in): | 0.5 in | Input Keyway: | 1/8 X 1.44 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 172 in/lbs |

