Grove Gear HM213-5-2-.625-48CZ-L3
Part #:HM213-5-2-.625-48CZ-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.32 | AK: | 3 |
| AJ: | 3.75 | AE1: | 0.53 |
| BE: | 0.38 in | AD: | 3.9 |
| BF: | 0.28 | T: | 0.625 |
| U: | 0.5 in | F: | 2 |
| AG: | 4.75 | BD: | 3.88 |
| G: | 1 | LM: | 5.63 |
| B: | 3.8 | D: | 1.72 |
| V: | 1 in | C: | 4.66 in |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| I: | 2.61 in |
Technical Specifications
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.333 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 827 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM213 | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 1.058 | Bore Code: | 10 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48CZ |
| Product Type: | Right Angle | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Input Keyway: | 1/8 X 1.44 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 172 in/lbs |

