Grove Gear HM213-5-2-.625-48CZ-L4
Part #:HM213-5-2-.625-48CZ-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | LM: | 5.63 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| V: | 1 in | B: | 3.8 |
| BF: | 0.28 | AG: | 4.75 |
| BD: | 3.88 | I: | 2.61 in |
| AD: | 3.9 | BE: | 0.38 in |
| AE2: | 0.32 | AK: | 3 |
| G: | 1 | L: | 3.82 in |
| U: | 0.5 in | C: | 4.66 in |
| AE1: | 0.53 | AJ: | 3.75 |
| T: | 0.625 |
Technical Specifications
| Input Diameter (in): | 0.5 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 1.333 | Input Keyway: | 1/8 X 1.44 in |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 827 |
| Service Factor: | 1 | Model Code: | HM213 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Output Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 1.058 | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 172 in/lbs |

