Grove Gear HM213-5-2-.625-48CZ-L9
Part #:HM213-5-2-.625-48CZ-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | BE: | 0.38 in |
| I: | 2.61 in | D: | 1.72 |
| F: | 2 | AD: | 3.9 |
| B: | 3.8 | Center Distance (in): | 1.333 in |
| BF: | 0.28 | AE2: | 0.32 |
| G: | 1 | T: | 0.625 |
| U: | 0.5 in | AG: | 4.75 |
| BD: | 3.88 | V: | 1 in |
| AK: | 3 | L: | 3.82 in |
| LM: | 5.63 | AE1: | 0.53 |
| AJ: | 3.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Input Style: | Flexible Coupling Input | Model Code: | HM213 |
| Input Diameter (in): | 0.5 in | Input HP @ 1750 RPM: | 1.058 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.333 |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 827 |
| Output Torque Rating (in-lb): | 172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

