How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | BE: | 0.38 in |
| AE1: | 0.53 | AD: | 3.9 |
| D: | 1.72 | V: | 1 in |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 1.333 in | B: | 3.8 |
| I: | 2.61 in | U: | 0.5 in |
| AJ: | 5.88 | LM: | 6.07 |
| AK: | 4.5 | T: | 0.625 |
| AE2: | 0.32 | L: | 3.82 in |
| AG: | 4.75 | C: | 4.66 in |
| F: | 2 |
Technical Specifications
| Output RPM: | 35 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.5 in |
| Assembly: | HM-1 | Center Distance (in): | 1.333 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 1/8 X 1.44 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.211 |
| Model Code: | HM213 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 237 in/lbs |

