How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | V: | 1 in |
| F: | 2 | G: | 1 |
| U: | 0.5 in | AG: | 4.75 |
| T: | 0.625 | B: | 3.8 |
| BF: | 0.28 | AD: | 3.9 |
| LM: | 5.63 | C: | 4.66 in |
| BD: | 3.88 | L: | 3.82 in |
| AE2: | 0.32 | Center Distance (in): | 1.333 in |
| AK: | 3 | D: | 1.72 |
| BE: | 0.38 in | AJ: | 3.75 |
| I: | 2.61 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Input Keyway: | 1/8 X 1.44 in |
| Model Code: | HM213 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Center Distance (in): | 1.333 |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.211 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.5 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 237 in/lbs |

