How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | B: | 3.8 |
| L: | 3.82 in | U: | 0.5 in |
| AE2: | 0.32 | V: | 1 in |
| D: | 1.72 | AE1: | 0.53 |
| I: | 2.61 in | BE: | 0.38 in |
| AJ: | 3.75 | Center Distance (in): | 1.333 in |
| LM: | 5.63 | T: | 0.625 |
| F: | 2 | C: | 4.66 in |
| AD: | 3.9 | AG: | 4.75 |
| G: | 1 | BD: | 3.88 |
| AK: | 3 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Center Distance (in): | 1.333 |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 48CZ |
| Input Keyway: | 1/8 X 1.44 in | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.5 in | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.211 | Ratio: | 50:1 |
| Model Code: | HM213 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

