Grove Gear HM213-50-1-.625-56C-L4
Part #:HM213-50-1-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | AE1: | 0.53 |
| F: | 2 | L: | 3.82 in |
| V: | 1 in | BD: | 5.88 |
| BE: | 0.38 in | B: | 3.8 |
| LM: | 6.07 | Center Distance (in): | 1.333 in |
| G: | 1 | D: | 1.72 |
| T: | 0.625 | AD: | 3.9 |
| AJ: | 5.88 | AG: | 4.75 |
| BF: | 0.41 | I: | 2.61 in |
| U: | 0.5 in | AE2: | 0.32 |
| AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 1.333 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Model Code: | HM213 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Output RPM: | 35 | Input Keyway: | 1/8 X 1.44 in |
| Assembly: | HM-1 | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.211 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 237 in/lbs |

