How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | F: | 2 |
| U: | 0.5 in | BD: | 5.88 |
| AE2: | 0.32 | AK: | 4.5 |
| G: | 1 | Center Distance (in): | 1.333 in |
| AG: | 4.75 | BF: | 0.41 |
| T: | 0.625 | L: | 3.82 in |
| AD: | 3.9 | D: | 1.72 |
| LM: | 6.07 | V: | 1 in |
| C: | 4.66 in | AE1: | 0.53 |
| AJ: | 5.88 | B: | 3.8 |
| BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.333 |
| Ratio: | 50:1 | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.211 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | HM213 | Input Keyway: | 1/8 X 1.44 in |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 237 in/lbs |

