How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | BD: | 5.88 |
| G: | 1 | V: | 1 in |
| B: | 3.8 | AD: | 3.9 |
| D: | 1.72 | AE2: | 0.32 |
| AK: | 4.5 | Center Distance (in): | 1.333 in |
| L: | 3.82 in | U: | 0.5 in |
| AG: | 4.75 | AE1: | 0.53 |
| F: | 2 | I: | 2.61 in |
| C: | 4.66 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 6.07 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM213 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/8 X 1.44 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Center Distance (in): | 1.333 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.211 |
| Input Diameter (in): | 0.5 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

