How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.32 | L: | 3.82 in |
| AE1: | 0.53 | D: | 1.72 |
| BD: | 5.88 | AK: | 4.5 |
| V: | 1 in | AD: | 3.9 |
| BF: | 0.41 | I: | 2.61 in |
| AG: | 4.75 | G: | 1 |
| C: | 4.66 in | U: | 0.5 in |
| Center Distance (in): | 1.333 in | LM: | 6.07 |
| AJ: | 5.88 | T: | 0.625 |
| B: | 3.8 | BE: | 0.38 in |
| F: | 2 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM213 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.5 in |
| Bore Code: | 10 | Output RPM: | 35 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Input Keyway: | 1/8 X 1.44 in | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.211 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

