How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.32 | AD: | 3.9 |
| Center Distance (in): | 1.333 in | AJ: | 5.88 |
| F: | 2 | G: | 1 |
| B: | 3.8 | L: | 3.82 in |
| BD: | 5.88 | I: | 2.61 in |
| T: | 0.625 | C: | 4.66 in |
| BF: | 0.41 | LM: | 6.07 |
| D: | 1.72 | V: | 1 in |
| AG: | 4.75 | U: | 0.5 in |
| AE1: | 0.53 | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway: | 1/8 X 1.44 in | Output RPM: | 35 |
| Bore Code: | 10 | Motor Frame Size: | 140TC |
| Assembly: | HM-2 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.211 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.333 | Input Diameter (in): | 0.5 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HM213 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

