How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 3.9 |
| D: | 1.72 | AK: | 3 |
| T: | 0.625 | C: | 4.66 in |
| AJ: | 3.75 | B: | 3.8 |
| I: | 2.61 in | BD: | 3.88 |
| F: | 2 | V: | 1 in |
| G: | 1 | L: | 3.82 in |
| AG: | 4.75 | AE1: | 0.53 |
| Center Distance (in): | 1.333 in | BF: | 0.28 |
| U: | 0.5 in | LM: | 5.63 |
| AE2: | 0.32 |
Technical Specifications
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 1/8 X 1.44 in | Bore Code: | 10 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.211 |
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48CZ | Product Type: | Right Angle |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 0.625 in | Model Code: | HM213 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 237 in/lbs |

