How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | U: | 0.5 in |
| V: | 1 in | BF: | 0.28 |
| F: | 2 | C: | 4.66 in |
| AK: | 3 | G: | 1 |
| L: | 3.82 in | B: | 3.8 |
| AE1: | 0.53 | AJ: | 3.75 |
| AD: | 3.9 | Center Distance (in): | 1.333 in |
| BE: | 0.38 in | AE2: | 0.32 |
| D: | 1.72 | LM: | 5.63 |
| AG: | 4.75 | BD: | 3.88 |
| I: | 2.61 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 50:1 |
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Input HP @ 1750 RPM: | 0.211 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Model Code: | HM213 | Output Diameter (in): | 0.625 in |
| Input Keyway: | 1/8 X 1.44 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.5 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Output RPM: | 35 | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 237 in/lbs |

