Grove Gear HM213-50-2-.625-56C-L1
Part #:HM213-50-2-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | AK: | 4.5 |
| B: | 3.8 | AG: | 4.75 |
| AJ: | 5.88 | I: | 2.61 in |
| Center Distance (in): | 1.333 in | L: | 3.82 in |
| D: | 1.72 | T: | 0.625 |
| G: | 1 | BD: | 5.88 |
| AD: | 3.9 | BE: | 0.38 in |
| AE2: | 0.32 | F: | 2 |
| C: | 4.66 in | U: | 0.5 in |
| V: | 1 in | LM: | 6.07 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.211 | Model Code: | HM213 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Input Diameter (in): | 0.5 in | Product Type: | Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 237 in/lbs |

