Grove Gear HM213-50-2-.625-56C-L2
Part #:HM213-50-2-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | BF: | 0.41 |
| AE2: | 0.32 | Center Distance (in): | 1.333 in |
| G: | 1 | BE: | 0.38 in |
| AK: | 4.5 | C: | 4.66 in |
| D: | 1.72 | I: | 2.61 in |
| B: | 3.8 | AJ: | 5.88 |
| LM: | 6.07 | AE1: | 0.53 |
| U: | 0.5 in | F: | 2 |
| AD: | 3.9 | AG: | 4.75 |
| L: | 3.82 in | V: | 1 in |
| BD: | 5.88 |
Technical Specifications
| Model Code: | HM213 | Output RPM: | 35 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.5 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.211 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 1/8 X 1.44 in |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 10 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Center Distance (in): | 1.333 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

