Grove Gear HM213-50-2-.625-56C-L4
Part #:HM213-50-2-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | L: | 3.82 in |
| C: | 4.66 in | AD: | 3.9 |
| B: | 3.8 | AK: | 4.5 |
| G: | 1 | D: | 1.72 |
| AE1: | 0.53 | LM: | 6.07 |
| F: | 2 | AJ: | 5.88 |
| V: | 1 in | BE: | 0.38 in |
| BD: | 5.88 | T: | 0.625 |
| U: | 0.5 in | BF: | 0.41 |
| AE2: | 0.32 | AG: | 4.75 |
| I: | 2.61 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 10 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.211 |
| Model Code: | HM213 | Center Distance (in): | 1.333 |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.5 in | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

