Grove Gear HM213-50-2-.625-56C-L9
Part #:HM213-50-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | AE2: | 0.32 |
| C: | 4.66 in | AG: | 4.75 |
| D: | 1.72 | I: | 2.61 in |
| G: | 1 | F: | 2 |
| BE: | 0.38 in | B: | 3.8 |
| Center Distance (in): | 1.333 in | BD: | 5.88 |
| V: | 1 in | BF: | 0.41 |
| AE1: | 0.53 | LM: | 6.07 |
| AD: | 3.9 | L: | 3.82 in |
| AJ: | 5.88 | T: | 0.625 |
| AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Model Code: | HM213 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.211 | Input Keyway: | 1/8 X 1.44 in |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 237 in/lbs |

